Loading...

Female to Male-Male-Male Tri-Tap Plug, 4/0

16A36-UE

16 Series Cam-Type Taper Nose Reverse "Soft" 3-Fer, Female plug to Male/Male/Male Tri-tap, 24" Cable Length, 4/0, 400 Amp Max, Black Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477713518
Country of Origin : Mexico

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications