Loading...

16 Series Soft 3-Fer Adapter, 24" Cable, Male-Female-Female-Female

16A33-UB

16 Series Taper Nose Cam-Type "Soft" 3-Fer Adapter, 4/0, Male-Female-Female-Female, 24" Cable Length, 400 Amp Max, 600VAC/DC, Blue Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Blue

UPC Code: 078477713501
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

    Insulator : Santroprene TPV

  • Mechanical Specifications

    Gender : Male-Female-Female-Female

    Style Name : Soft 3-Fer

  • Product Features

    Color : Blue

  • Standards and Certifications

    CSA Standard : 1691

    NEMA Rating : Type 3R

    UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications