16 Series Soft 3-Fer Adapter, 24" Cable, Male-Female-Female-Female
16A33-U
                                    16 Series Taper Nose Cam-Type  "Soft" 3-Fer Adapter,  4/0, Male-Female-Female-Female, 24" Cable Length, 400 Amp Max, 600VAC/DC
                                    
                                
                            UPC Code: 4
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Electrical Specifications - Max. Amperage : 400 Amp - Max. Voltage : 600 Volt 
- Material Specifications - Contact Material : Brass - Insulator : Santroprene TPV 
- Mechanical Specifications - Gender : Male-Female-Female-Female - Style Name : Soft 3-Fer 
- Standards and Certifications - NEMA Rating : Type 3R - UL : 1691 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
