Soft Tapping Tee Adapter, 24” Cable, Female-Female-Male
16A32-UB
16 Series Cam-Type Taper Nose "Soft" Tapping Tee, Female plug to Female/Male Tee, 24" Cable Length, 4/0, 400 Amp Max, Blue
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Blue
Product Information
Updated
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contacts : Brass
Insulator : Santroprene TPV
Mechanical Specifications
Gender : Female-Female/Male
Style Name : Soft Tapping Tee
Product Features
Color : Blue
Standards and Certifications
NEMA Rating : Type 3R
UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating