20 Amp GFCI Right Angle Plug, Automatic Reset, Bulk Pack
16793-1
20-Amp, 120-Volt, Automatic Right Angle GFCI Plug (5-20P), Grounded, Bulk Pack(20) - all hardware packaged together
Leviton’s Automatic Reset GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.
Product Information
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 20 A
Current Interrupting : 2 kA
Grounding : GFCI Ground Fault
Pole : 2
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35°C to 66°C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Color : Black
Mechanical Specifications
Cord Range : .330 - .597
Product ID : Ratings permanently marked on device
Terminal Accom. : 18-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Black
NEMA : 5-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
UL 943 : Class A (GFCI)
UL Listed : E-48380
Related Videos
Portable GFCIs
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors