Loading...

20 Amp Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Tamper-Resistant, Self-Grounding

16362-SGW

Decora Plus Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White

Color: White

UPC Code: 078477942222
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : White

    Cover Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Grounding Screw : Nickel-Plated Brass

    Line Contacts : Brass Triple-Wipe 0.040” Thick

    Mounting Screws : Triple Combination Head, Steel

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Nickel-Plated Brass

  • Mechanical Specifications

    Product ID : Markings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Torque Range : 14-16 inch pounds

  • Product Features

    Brand : Decora Plus

    Color : White

    Device Type : Duplex Receptacle Outlet

    Feature : Tamper-Resistant,Smooth Face

    Grade : Extra Heavy-Duty Hospital Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File E152105

    NEMA : WD-1 & WD-6

    NOM : 057

    RoHS : Compliant

    UL Fed Spec WC-596 : File E13399

    UL498HG : File E13399

    Warranty : 10-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications