Loading...

20 Amp Decora Plus Isolated Ground Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

16362-BIG

Decora Plus Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Blue

Color: Brown

UPC Code: 078477908860
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Rating

    Flammability : Rated V-0 per UL 94

    Horsepower Rating : 1 HP

    Operating Temperature : -40°C to 75°C

  • Electrical Specifications

    Amperage : 20 A

    Body Material : PBT Polyester Blend

    Dielectric Voltage : Withstands 3000 V minimum

    Face Material : PBT Polyester Blend

    Ground Clips : Brass

    Ground Contacts : 0.030" Brass

    Grounding : Self-Grounding

    Grounding Screw : #8 hex head, triple drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Mounting Screws : Triple-Drive Plated Steel

    Pole : 2

    Strap Material : Steel

    Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current

    Terminal Clamps : Brass

    Terminal Screws : #8 Triple-Drive Brass

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 75°C

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #14 AWG - #10 AWG

    Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral

    Termination : Back or Side Wire

    Wire Type : Stranded or Solid

  • Material Specifications

    Body Material : PBT Polyester Blend

    Brand : Decora Plus

    Color : Brown

    Color / Feature : Brown

    Device Type : Duplex Receptacle Outlet

    Face Material : PBT Polyester Blend

    Feature 4 : Smooth Face

    Function : Isolated Ground

    Grade : Heavy-Duty Industrial Specification Grade

    Ground Clips : Brass

    Ground Contacts : 0.030" Brass

    Grounding Screw : #8 hex head, triple drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Mounting Screws : Triple-Drive Plated Steel

    Strap Material : Steel

    Terminal Clamps : Brass

    Terminal Screws : #8 Triple-Drive Brass

  • Mechanical Specifications

    Horsepower Rating : 1 HP

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Shutter Mechanism : Acetal

    Terminal Accom. : #14 AWG - #10 AWG

    Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral

    Termination : Back or Side Wire

    Wire Type : Stranded or Solid

  • Product Features

    ANSI : C-73

    Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42

    Brand : Decora Plus

    Certification/Listing : cULus, NOM-ANCE

    Color : Brown

    Color / Feature : Brown

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Function : Isolated Ground

    Grade : Heavy-Duty Industrial Specification Grade

    RoHS : RoHS Compliant

  • Standards & Certifications

    ANSI : C-73

    Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42

    Certification/Listing : cULus, NOM-ANCE

    RoHS : RoHS Compliant

  • Warranty

    Amperage : 20 A

    Dielectric Voltage : Withstands 3000 V minimum

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • MX321216
  • MX324598
  • US8684771
  • US8777674

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications