Loading...

20 Amp Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding, Marked Controlled

16352-1P

Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Split-Circuit, One Outlet Marked "Controlled", Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Brown

Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program. All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.

Color: Brown

UPC Code: 078477704769
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Ground Clips : Brass

    Grounding Screw : Zinc-Plated Steel 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Strap Material : Zinc-Plated Steel 0.042

    Terminal Clamp : Zinc-Plated Steel

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Wire Type : Solid or Stranded Building Wire

  • Product Features

    Brand : Decora Plus

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Feature : Split-circuit, One Outlet Marked "Controlled",Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, CSA C22.2 No. 42

    Certification/Listing : UL, CSA, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 10-Year Limited

  • MX321216
  • US8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications