Loading...

DIN Rail Receptacle

16252-DIN

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, DIN-Rail Mountable Modules Receptacle, Straight Blade, Industrial Grade, Grounding, Standard Duplex, Terminal Block Wired, Strap - GRAY

UPC Code: 078477122341
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Gray

    Face Material : Thermoplastic Nylon

    Feature : Standard Duplex

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Termination : Terminal Block

    Voltage : 125 VAC

    Warranty : 5-Year Limited

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications