Loading...

15 Amp Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

16242-E

Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Black

Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.

Color: Black

UPC Code: 078477788233
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Amperage : 15 A

    At Rated Voltage : 1/2 HP

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 3000V min

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30°C temperature rise at full rated current

    Voltage : 125 VAC

    Wire : 3

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 3000V min

    Flammability : Rated V-2 per UL 94

    Grounding : Self-Grounding

    Operating Temperature : -40°C to 60°C

    Pole : 2

    Temperature Rise : Max 30°C temperature rise at full rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Body Material : PBT Polyester Blend

    Clamp Nuts : Zinc-Plated Steel

    Color : Black

    Face Material : PBT Polyester Blend

    Flammability : Rated V-2 per UL 94

    Ground Clips : Brass-Plated

    Grounding Screw : #8 Hex Head, Triple-Drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Operating Temperature : -40°C to 60°C

    Strap Material : Steel (Galvanized G60)

    Terminal Screws : #8 Triple-Drive Brass

  • Material Specifications

    Body Material : PBT Polyester Blend

    Color : Black

    Face Material : PBT Polyester Blend

    Ground Clips : Brass-Plated

    Grounding Screw : #8 Hex Head, Triple-Drive Brass

    Line Contacts : 0.030" Phosphor Bronze

    Product ID : Ratings are permanently marked on device

    Strap Material : Steel (Galvanized G60)

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : #8 Triple-Drive Brass

    Termination : Side Wire

  • Mechanical Specifications

    Brand : Decora Plus

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

  • Product Features

    ANSI : C-73

    Brand : Decora Plus

    CSA C22.2 No. 42 : File LR-406

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Commercial Specification Grade

    NEMA : 5-15R

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2 No.42

    At Rated Voltage : 1/2 HP

    Certification/Listing : cULus, NON-ANCE

    RoHS : RoHS Compliant

    Warranty : 10-Year Limited

  • MX321216
  • US8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications