Loading...

15 Series Male Plug, #8 - #4 AWG, Crimped Tube Termination

15D23-UY

15 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, #8 - #4 AWG, Crimp Tube Termination, 140 Amp Max, 600VAC/DC, Type 3R When Mated, Yellow

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Yellow

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • Product Features

    CSA : C22.2 No 1691

    Cable Range : 8-4 AWG

    Color : Yellow

    Connection Type : Crimped

    Max. Amperage : 140 Amp

    Max. Voltage : 600 Volt

    UL : 1691

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications