Lampholder, Incandescent, Medium Base, Phenolic Pan, 660W-250V, Keyless with Left-hand Screw Shell
157-X
Incandescent lampholder, phenolic pan, medium base, 660W-250V, keyless; with left-hand screw shell; two 6 inch leads, one white and one red 14 AWG, AWM/TEW, 105C 600V, free end stripped 3/4 inch.
UPC Code: 078477142004
Country of Origin : Mexico
Product Information
Material Specifications
Shell Material : Phenolic
Mechanical Specifications
Termination : 6-Inch 14AWG AWM/TEW Leads
Product Features
Lamp Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors