Indoor 2-Pole, 2-Wire Lampholder to Two Outlets Adapter with Pull Chain
1406
Indoor 660 Watt, 125 Volt, 2-Pole, 2-Wire Pull Chain Lampholder with 2 Outlets. Pull chain controls lamp socket only, while outlet is continuously live - Black
Color: Black
UPC Code: 078477171400
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Color : Black
NEMA : 1-15R
Standards and Certifications : UL, NOM
Product Features
Color : Black
Feature : Indoor Only
Standards and Certifications : UL, NOM
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors