Loading...

13654-TWP

Linear fluorescent lampholder; T5 miniature bi-pin twist-in with lamp-lock. Tall profile, snap-in mounting foot with post; 120W-600V.

UPC Code: 078477164884
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 120W

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Lamp Base : Miniature

    Lamp Contacts : Bi-Pin

    Lamp Type : T5

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-ON

    Notes : With Panel Locator Post

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 120W

    Screw : Panel Locator Post

    Standards and Certifications : UL/CSA/NOM

    Style Name : Tall Profile

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications