Loading...

13654-TNP

Miniature Base, T5 Bi-Pin, Standard Fluorescent Lampholder, Tall Profile, Snap-In or Slide-ON, Lamp-Lock, , Quickwire 18AWG Solid or Str Tinned - White

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477164891

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 120W

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : OEM Only

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Lamp Base : Miniature

    Lamp Contacts : Bi-Pin

    Lamp Type : T5

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 120W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Tall Profile

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications