Loading...

13652-WNP

Medium Base, T8 Only Bi-Pin, Standard Fluorescent Lampholder, Extra-Low Profile, Snap-In or Slide-On Wide-Wing Design, Lamp-Lock, , Quickwire 18AWG Solid or Str Tinned - White

UPC Code: 078477204795
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-On

    Panel Thickness : 22-25 Ga. Panel

    Termination : Quickwire 18AWG Solid

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Lamp-Lock

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 Only

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-On

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Extra-Low Profile

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    VDE : Certified to IEC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications