13651-20
DISCONTINUED
660W-600V - linear fluorescent lampholder, medium bi-pin, for T8 lamps, with 20 gauge mounting slots, turn type, , body marked UL and CSA.
Product Information
Mechanical Specifications
Contact Type : Turn-Type
Panel Thickness : 20 Ga. Panel
Product Features
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 Only
Lampholder Type : Linear
Light Type : Fluorescent