Loading...

13551-NW

New Design Thermoplastic medium fluorescent lampholder; 660W-600V, slide-on, shallow base for T-8 and T-12 lamps, recessed double contact, pedastal type, with fixed end. Quickwire terminals, horizontal contacts. For 20 guage panel thickness, non-shunted. COF white. PKD: 1/Polybag, 10/Leviton carton polybagged

UPC Code: 078477344439
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Mounting Type : Slide-ON

    Panel Thickness : 20 Ga. Panel

    Termination : Quickwire Terminals

  • Product Features

    Body Material : Thermoplastic

    Construction : One-Piece

    Contact Material : Silver-Plated Copper-Alloy

    Lamp Base : Medium

    Lamp Contacts : Double Contact Horz.

    Lamp Type : T8 - T12

    Lampholder Type : Linear

    Light Type : Fluorescent

    Style Name : Pedestal

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications