Loading...

13519

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Snap-In, Stationary, , Quickwire 18AWG Solid or Str Tinned - White

UPC Code: 078477168578
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Stationary

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

  • Product Features

    Availability : Distribution

    Base Material : Thermoplastic

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Stationary

    Cover Plate : Stainless Steel

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA

    Termination : Quickwire 18AWG Solid

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications