Loading...

13465

Fluorescent lampholder,pedestal base, high output,660w pack.with-stationary end.

UPC Code: 078477456712
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Lamp Wattage : 660 W

  • Mechanical Specifications

    Body Material : Thermoset

    Contact Material : Silver-Plated Copper-Alloy

    Mounting Orientation : Vertical

    Mounting Type : Slide-On or Screw Mount

    Termination : Quickwire 18AWG Solid or Str. Tinned

  • Product Features

    Lamp Contacts : Double Contact Horz.

    Lampholder Type : Compact

    Light Type : Fluorescent

    Style Name : Pedestal

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications