Loading...

13354

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Tall Profile, Slide-On, Turn-Type, Quick-Connect 18AWG Solid or Str. Tinned - White

UPC Code: 078477828199
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Turn-Type

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Turn-Type

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Tall Profile

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications