Loading...
Product added to your list. To view the list, Click Here

Cat 6 F/UTP Cable, LSHF/LSZH, White, 1640 ft (500 m), Reel

128-FTP6Z-5WS

Leviton Category 6 F/UTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet and broadband video transmissions at frequencies up to 250MHz.

Color: White

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : White

    Construction : F/UTP

    Flame Rating : LSHF/LSZH

    Length : 1640 ft (500 m)

    Packaging : Reel

  • Mylar tape and aluminum shield offers increased signal isolation, preventing contaminant noise from entering system
  • Optimal support for Gigabit Ethernet
  • Reduces signal emissions for secure transmissions
  • Independently tested and verified to exceed ANSI/TIA-568-C.2 Cat 6, IEEE 802.3 1000BASE-T, and ISO/IEC 11801 Class E standards
  • Available in CM and IEC 60332-1 (Low-Smoke Zero Halogen) flame ratings
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications