20 Amp Toggle Switch, Lighted Handle, Single-Pole, Quiet Switch, Industrial Grade
1221-LHI
20 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Industrial Grade, Self Grounding, Back & Side Wired, - Ivory
Leviton’s Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.
Color: Ivory
Product Information
- AC Horsepower Ratings - HP Rating : 1HP-120V - Max. Amperage : 16 Amp 
- Electrical Specifications - Amperage : 20 A - Dielectric Voltage : Withstands 1500V for 1 minute - Endurance : 50,000 cycles minimum - Grounding : Self-Grounding - Overload UL20 Test : 100 cycles of OL at 4.8 times rated current - Temperature Rise : Maximum 30 degrees C rise - Voltage : 120 VAC 
- Environmental Specifications - Flammability : Rated V-2 per UL 94 - Operating Temperature : -40°C to 65°C 
- Material Specifications - Base Material : Thermoplastic - Color : Ivory - Contact Material : Silver Alloy - Cover Material : Thermoplastic - Ground Clips : Brass - Grounding Screw : Brass 8-32 - Strap Material : Steel - Terminal Screws : Brass 8-32 - Toggle : Polycarbonate 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired - Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd - Termination : Back or Side Wire 
- Product Features - Actuator Material : Polycarbonate - Body Material : Thermoplastic - Color : Ivory - Device Type : Toggle Switch - Feature : Illuminated - Load OFF - Function : Single-Pole - Grade : Extra Heavy-Duty Industrial Specification Grade - Grounding : Self-Grounding - Strap Material : Steel 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 111 : File #152105 - NEMA : WD-1 & WD-6 - NOM : 057 - RoHS : Compliant - UL Fed Spec WS896E : File #E7458 - UL Standard : UL 20 - Warranty : 10-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                 
                