Loading...

Cat 6 U/UTP Cable, LSHF/LSZH, White, 1000 ft (305 m), Box

122-UTP6Z-MWB

Leviton Category 6 U/UTP cables exceed Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. Category 6 U/UTP cables support Gigabit Ethernet, Power over Ethernet, voice and broadband video transmissions at frequencies up to 250MHz.

Color: White

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : White

    Construction : U/UTP

    Flame Rating : LSHF/LSZH

    Length : 1000 ft (305 m)

    Packaging : Box

  • Meets ANSI/TIA-568-C.2 and ISO/IEC 11801 Class E Standards
  • Optimum support for Gigabit Ethernet
  • IEC 60332-1 (Low-Smoke Zero Halogen) flame rated
  • Supports IEEE 802.3: 1000BASE-T (Gigabit Ethernet), 100BASE-T (fast Ethernet), and 10BASE-T applications
  • Includes non-metallic cross separator allowing for stronger signal strength and less vulnerability to noise interference
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications