RDT Cat 6A U/UTP Cable, CMP, Orange, 1000 ft (305 m), Reel
11142236
RDT cable features a reduced diameter of 0.230" (vs. 0.275" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and Alien Crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video and IP security. The cable’s insulated metallic isolation wrap provides superior heat management and noise-cancelling performance, preventing electrical energy from running along the shield and eliminating the need for grounding. The electrical performance is independently verified by ETL (Intertek) as part of the LM Verified Performance program.
Color: Orange
Product Information
Product Features
Category Rating : Cat 6A
Color : Orange
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
- Reduced diameter of 0.230” (5.84mm)
- 8dB PSANEXT and PSAACRF margin to Cat 6A requirements
- Internal parameters compliant with Cat 6A standards
- Limited Power (LP) rating of 0.7 amps
- Listing Temperature of 105° C
- Performance to these specifications are independently verified by ETL in the LM Verified Performance program
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential