SST Cat 6A U/UTP Cable, CMP, Gray, 1000 ft (305 m), Reel in a Box
11140629
SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6 access points, medical imaging technology, financial/trading platforms and ultrahigh-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high-PoE performance. A specially designed insulated metallic isolation wrap provides superior heat management and noise-canceling performance, preventing electrical energy from transferring between cables while eliminating the need for grounding.
Color: Gray
Product Information
Product Features
Brand : Global SST
Category Rating : Cat 6A
Color : Gray
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
- Small 0.25" (6.35 mm) diameter
- 10 dB of Alien Crosstalk margin (best in class)
- 4 dB Far End Attenuation to Crosstalk Ratio (ACRF) and Power Sum ACR (PSACRF) Margins (key indicator of internal noise immunity and the signal to noise ratio)
- Listing temperature up to 105 °C
- Made with Leviton's advanced FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
- Performance beyond standard are independently verified by ETL in the LM Verified Performance program
- Premier Cat 6A performance margins with Leviton's Atlas-X1 connectivity
- Max cable bundle size for PoE (100 W) is 720 cables
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors