Loading...
Product added to your list. To view the list, Click Here

SST Cat 6A U/UTP Cable, CMP, White, 1000 ft (305 m), Reel in a Box

11140628

SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6 access points, medical imaging technology, financial/trading platforms and ultra high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high-PoE performance. A specially designed insulated metallic isolation wrap provides superior heat management and noise-canceling performance, preventing electrical energy from transferring between cables while eliminating the need for grounding. 

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Global SST

    Category Rating : Cat 6A

    Color : White

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Small 0.25" (6.35 mm) diameter
  • 10 dB of Alien Crosstalk margin (best in class)
  • 4 dB Far End Attenuation to Crosstalk Ratio (ACRF) and Power Sum ACR (PSACRF) Margins (key indicator of internal noise immunity and the signal to noise ratio)
  • Listing temperature up to 105 °C
  • Made with Leviton's advanced FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
  • Performance beyond standard are independently verified by ETL in the Leviton Verified Performance program
  • Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity
  • Max cable bundle size for PoE (100 W) is 720 cables

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications