Loading...

SST Cat 6A U/UTP Cable, CMR, Yellow, 1000 ft (305 m), Reel

11140411

Leviton SST is the highest-performing Cat 6A UTP copper cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6/7 access points, medical imaging technology, financial/trading platforms, and ultra high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high-PoE performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance.

Color: Yellow

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Global SST

    Category Rating : Cat 6A

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Unmatched assurance of network performance with best in class 10 dB Alien Crosstalk (AXT) margin and 4 dB ACRF and PSACRF margins
  • Capable of supporting network operation in adverse real-world conditions
  • Worry-free PoE performance with LP (0.5A) rating that can support 100 W PoE with bundles of up to 480 cables
  • Performance beyond standard are independently verified by ETL in the Leviton Verified Performance program
  • Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity
  • Supports 1 GbE with PoE Type 1 up to 155 m (508 feet) when used in the ATLAS-X1 SST MILLENNIUM™ System
  • Packaging is 100% recyclable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications