1104-CI
4-Way Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 120/277 Volt AC, Side Wire, Self-Grounding - Ivory
Color: Ivory
UPC Code: 06867911542
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Amperage : 15 A
Voltage : 120/277 VAC
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 4-Way
Grade : Commercial Specification Grade