15 Amp Toggle Switch, Double-Pole, Canadian, Commercial Grade
1102-CW
Double-Pole Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 120/277 Volt AC, Side Wire, Self-Grounding - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867911521
Electrical Specifications
Amperage : 15 A
Voltage : 120/277 VAC
Product Features
Color : White
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : Double-Pole
Grade : Commercial Specification Grade
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors