Loading...

15 Amp Locking Toggle Switch, Quiet Switch, Industrial Grade

1101-2L

15 Amp, 120/277 Volt, Toggle Locking Single-Pole AC Quiet Switch, Industrial Grade, Self Grounding, Side Wired, - Brown

UPC Code: 07847736782
Country of Origin : Please Contact Customer Service

Product Information

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V

    Max. Amperage : 12 Amp

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Color : Brown

    Strap Material : Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Side Wire

    Torque Range : 12-14 inch pounds

  • Product Features

    Color : Brown

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications