LANMARK-10G FTP Cat 6A F/UTP Cable, CMR, Blue, 1000 ft (305 m), Reel
10189567
Berk-Tek’s LANMARK-10G FTP is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. The Berk-Tek design incorporates one overall foil shield rather than individually shielding each twisted pair. Having one overall shield reduces the time needed for cable termination, provides a smaller outside diameter and reduces costs.
Color: Blue
Country of Origin : United States
Product Information
Product Features
Brand : LANMARK-10G
Category Rating : Cat 6A
Color : Blue
Construction : F/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Reel
- ETL verified to ANSI/TIA-568.2-D Category 6A
- Outstanding signal isolation
- Superior alien crosstalk performance
- RoHS Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors