Loading...

LANMARK-6 FTP Cat 6 F/UTP Cable, CMR, Orange, 1000 ft (305 m), Reel

10189144

Berk-Tek LANMARK-6 FTP is the first independently verified Category 6 F/UTP cable. It is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. LANMARK-6 FTP is also the f irst FTP cable to set requirements for cable balance, the performance parameter which affects cable emissions and protects the network from the damaging effects of outside noise sources such as alien crosstalk.

Color: Orange

Country of Origin : United States

Product Information

  • Product Features

    Brand : LANMARK-6

    Category Rating : Cat 6

    Color : Orange

    Construction : F/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

  • ETL verified to ANSI/TIA-568.2-D Category 6
  • Can be used with RJ-45 style F/UTP connectivity
  • RoHS Compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications