LANMARK-6 Cat 6 U/UTP Cable, CMR, White, 1000 ft (305 m), Box
10136340
The Leviton LANMARK-6 features a reduced diameter compared to other Cat 6 UTP cables. This is an ETL Cat 6 verified cable, constructed without the center spline for easy installation and termination. LANMARK-6 is capable of transmitting applications such as 1000BASE-T. It is ideal for network applications that extend to 250 MHz. LANMARK-6 is available in both CMP and CMR and conforms to ANSI/TIA-568.2-D Cat 6 and ISO/IEC 11801 2nd Edition Class E Cat 6 requirements.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Brand : LANMARK-6
Category Rating : Cat 6
Color : White
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Box
- Cost effective compact design
- Characterized to 500 MHz, 250 MHz greater than the standard
- Jacketed with flame-retardant polymer
- 3rd party verified Cat 6 performance
- RoHS compliant
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential