Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Side Outlet, Single Circuit
10091
Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Side Outlet, Single Circuit, Side Outlet, - White
Product Information
Material Specifications
Access : Side Outlet
Gasket Rating : 90C Dry Maximum
Shell Material : Nickel-Plated Copper Alloy
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : 1/8-27 Cap
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Side Outlet
Availability : Distribution
Body Material : Glazed Porcelain
Cap Material : Steel
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : 1/8-27 Cap
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810