Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Mounting Screws, Single Circuit, Back Wired, Spring Center Contact
10035
Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Mounting Screws, Single Circuit, Back Wired, Spring Center Contact - White
Product Information
Material Specifications
Circuit : Single Circuit
Shell Material : Nickel-Plated Copper Alloy
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Access : Back Wired
Mounting Type : Mounting Screws
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Feature : Spring Center Contact
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Mounting Screws
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors