Loading...

DISCONTINUED Hyper Plus 5e U/UTP Cable, CMR, White, 1000 ft (305 m), Box

10032535

DISCONTINUED

Hyper Plus 5e Cat 5e Riser Rated UTP Cables are designed for horizontal network and voice applications in a structured cabling network to connect between the user outlet and horizontal cross-connect.

Color: White

Country of Origin : United States

Product Information

  • Product Features

    Category Rating : Cat 5e

    Color : White

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Box

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications