Hyper Plus 5e Cat 5e U/UTP Cable, CMP, Green, 1000 ft (305 m), Reel in a Box
10032230
Hyper Plus 5e Cat 5e UTP Cables are designed for horizontal network and voice applications in a structured cabling network to connect between the user outlet and horizontal cross-connect.
Color: Green
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 5e
Color : Green
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
- Supports most data and voice applications
- ETL Verified to ANSI/TIA-568.2-D
- RoHS Compliant
- Universally accepted design for global commercial network installations
- Simplified structured cabling solution preserving long-term network investment
- Characterized to 350 Mhz, 250 Mhz greater than the standard