Loading...

Hyper Plus 5e Cat 5e U/UTP Cable, CMP, Gray, 1000 ft (305 m), Reel in a Box

10032205

Hyper Plus 5e Cat 5e UTP Cables are designed for horizontal network and voice applications in a structured cabling network to connect between the user outlet and horizontal cross-connect.

Color: Gray

Country of Origin : United States

Product Information

  • Product Features

    Category Rating : Cat 5e

    Color : Gray

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Supports most data and voice applications
  • ETL Verified to ANSI/TIA-568.2-D
  • RoHS Compliant
  • Universally accepted design for global commercial network installations
  • Simplified structured cabling solution preserving long-term network investment
  • Characterized to 350 Mhz, 250 Mhz greater than the standard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications