Loading...

Cat 6A U/UTP Cable, CMR, Blue, 1000 ft (305 m), Reel

100-DUTAR-MLS

Cat 6A UTP cable with Noise-Canceling Helix Technology is ideal for use in data centers world wide, education, healthcare, and government facilities where increased security and superior performance is critical. The patented Leviton design provides superior alien crosstalk suppression while the small cable outside diameter (7.3 mm) increases pathway capacity and improves airflow to critical active equipment. In addition, the Noise-Canceling Helix Technology wrap prevents a current from being carried throughout the cable, so grounding and bonding is not required.

Color: Blue

Country of Origin : Taiwan

Product Information

  • Product Features

    Category Rating : Cat 6A

    Color : Blue

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Patented Leviton design provides superior alien crosstalk suppression
  • Small cable OD (7.3mm) increases pathway capacity and improves airflow to critical active equipment
  • UTP cable eliminating need for grounding and bonding
  • Smaller, lighter and more flexible, saving time during installation and reducing labor costs
  • 3rd party verified to support short channels 9.14 meters (30 feet long)
  • Independently tested and verified to meet ANSI/TIA Cat 6A and ISO 11801 Class EA performance
  • Available in IEC 60332-1 (LSZH), IEC 60332-3 (LSZH), Riser and Plenum flame ratings
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications