1-Gang Duplex Outlet Screwless Wallplate, Midway Size
SP8-W
1-Gang Duplex Outlet Wallplate, Midway Size, Subplate Included, Polycarbonate, Snap-On Mount Screwless Wallplate - White
- EASY TO INSTALL – Screwless snap-on design for easy installation
- BETTER COVERAGE – Midway-size wallplate helps cover wall imperfections and provides a more polished installation
- SLEEK & DURABLE – Durable polycarbonate construction and a screwless design deliver a modern appearance built to last
- COMPATIBLE - 2-piece kit allows easy retrofit to any standard duplex outlet installation, providing an easy way to update any space without changing the device
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477045022
Material Specifications
Body Material : Polycarbonate
Mechanical Specifications
Gang : 1
Device Mount : Device
Product Features
Color : White
Feature : Screwless
Product Type : Duplex
Size : Midway
Standards & Certifications
Agency : ETL Listed
Standards and Certifications : ANSI, NEMA WD-1, NFPA
Warranty
Warranty : 2-Year Limited
Features & Benefits
Leviton Midway Size Screwless Wallplates provide a clean, modern finish while helping cover wall imperfections around electrical devices. The sleek two-piece, snap-on design offers an easy way to upgrade existing installations, delivering a polished appearance for both new construction and remodeling projects.
- Screwless, snap-on design for contemporary architectural styling
- Complete kit includes screwless snap-on wallplate and subplate
- Constructed of durable polycarbonate to withstand abuse
- Subplate provides an easy, convenient wallplate installation with proprietary flat head combination head screws held captive
- Designed with top and bottom ratchets on single/multi-gang configurations and side ratchets on multi-gang configurations for a secure fit
- Testing and Code Compliance: All wallplates are listed by ETL and meet material test standards of ANSI, NEMA WD-1 and NFPA. High dielectric strength and arc resistance, meeting or exceeding UL Standard 514 D.
- These wallplates are suitable for use in accordance with state, country, municipal and local codes, including ANSI/NFPA National Electrical Code® and the OSHA Code.