DMXWP
DISCONTINUED
Discontinued Product. DMX Wallplates, Available in Single Gang and Two Gang, with DMX In, DMX Out, RJ45 Network combinations.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
Product Features
Product Category : Networking
Product Line : DMXWP
Product Type : Wallplate Receptacles
Features & Benefits
- Wide range of configurable options available for maximum versatility
- Fit standard 1, and 2 gang 3.5" deep back boxes
- Constructed of heavy duty 1/8" aluminum
- Plates are black matte powder coated for durability
- Filled engraved labeling above each connector provides a permanent label
- All wall plates use highest quality Neutrik and Leviton connectors
- Recommended for use with the following cables:
- Belden #9829 (control)
- UTP CAT5
- Belden #9830 (HHR)
- Easily connects to field wiring via screw terminals