20A Weather-Resistant USB Receptacle with Type A and Type-C Ports
W5833-W
20A Type A and Type-C USB Charger/Weather-Resistant Receptacle. Type-C Port can charge maximum 3 Amps @ 5V. Type A Port can charge maximum 2.1 Amps @ 5V. Must be installed in a code compliant weatherproof cover, as required by NEC® Article 406.9 - White
- WEATHER RESISTANT - Rated to provide protection against the elements
- POWERFUL - Combined total of 5.1A of charging power
- SAFE - Must be installed in a code compliant weatherproof cover
Color: White
Country of Origin : Mexico - Pending
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477602119
Product Features
Amperage : 20 A
Brand : Decora
Color : White
Feature : Weather-Resistant
Standards and Certifications : cCSAus
Type : Weather-Resistant Type A/C Duplex Receptacle
Warranty : 2-Years
Weather Resistant : Yes
Features & Benefits
- Provides ideal weatherproof solutions for outdoor residential and commercial areas, all while meeting the National Electrical Code® (NEC®) requirements and industry standards
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Type-C Port can charge maximum 3 Amps @ 5V. Type A Port can charge maximum 2.1 Amps @ 5V
- USB Ports tested to meet the industry requirement to withstand over 10,000 insertions
Patents
- CA2677283
- CA2621644
- US8242362
- US7355117
- US7868719
- US7820909
- MX338817
- CA2624409
- CA2857863
- US9496726
- US9368982
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors