Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Tamper-Resistant Outlet/Receptacle / LED Guide Light Combination Device, White

T6525-W

Combination Decora Tamper-Resistant Receptacle with LED Guide Light, 15A-125VAC - White Our LED Sensor Guide Light Series unites Leviton's quality Decora wiring devices with energy-saving LED Guide Lights for a smart combination. The Sensor LEDs turn ON and OFF automatically in Switch/Guide Light or Tamper-Resistant Receptacle/Guide Light combinations, as well as a full LED Guide Light version that's perfect for hallways and stairways.

Color: White

UPC Code: 078477454176
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Color : White

    Color Temperature : ~6000K

    NEMA : 5-15R

    Product Type : Outlet/Guide Light Combo

    Torque Range : 14 – 18 in.-lbs

    Type : Receptacle with LED Guide Light

  • Meter Distance to Light (In): 6
  • Current (mA): 3.7
  • Light Output (LUX): 4

Related Videos

Leviton Decora Devices
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Leviton Guide Lights and Illuminated Switches