GreenMAX® Main Command Module for Relay Panel, 100-277VAC, 50/60Hz, no inputs, LumaCAN 3
RPM00-300
GreenMAX Command Module for Relay Panel, complete with 70W power supply, Main Processor, LumaCAN3, without Low Voltage inputs. 100-277VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today. For increased reliability and durability, GreenMAX Cabinets and Relay Modules have a 25,000A Short Circuit Current Rating (SCCR) at 277VAC. Native communication network protocols – BACnet/IP, Ethernet, and LumaCAN – are built into each GreenMAX Command Module (processor) to offer unparalleled connectivity. No additional parts or adapters are needed to communicate with other products utilizing these protocols. For increased flexibility, the modular GreenMAX system includes separate Cabinet enclosures, Command Modules (processor, power supply, and low voltage inputs), Relay Insert Panels, Relay Modules, and a Handheld Display Unit (HDU).
Do you have a question about a relay panel or lighting control system?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477666944
Electrical Specifications
Voltage : 100/277 VAC
Voltage Type : Line Voltage
Product Features
Product Line : GreenMAX
Product Type : Command Module
Protocol : LumaCAN
Features & Benefits
- Processor and power supply of the GreenMAX lighting control system and optionally includes a low voltage remote input card for analog devices
- Native communication network protocols –BACnet/IP, Ethernet, and LumaCAN – are built into each command module to offer unparalleled connectivity; no additional devices are needed to communicate with other products utilizing these protocols
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors