Loading...

Product Line: OSSMD, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Dual Relay, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 223m2, Voltage: 120/208/220/230/240VAC

OSSMD-MFE

DISCONTINUED

Product Line: OSSMD, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Dual Relay, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 223m2, Voltage: 120/208/220/230/240VAC, 50/60Hz, Pattern: 180°, Color: Black, Neutral Wire Connection: Required, Warranty: 5-Year Limited

The OSSMD provides automatic lighting control for two separate loads from a single unit. It is compatible with incandescent, fluorescent, low-voltage lighting, and fan loads. The unit features dual manual-override switches that can be used to toggle the ON/OFF status of each lighting load while an area is occupied.

Do you have a question about an occupancy sensor or vacancy sensor?

UPC Code: 07847754778
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 6A-6AX 250V~ 720-1440W/VA, 120-240V

    Neutral Wire Connection : Required

    Power Consumption : 120V 210mW, 240V 410mW

    Voltage : 120/208/230/240 VAC

  • Environmental Specifications

    Operating Temperature : 0° to 40°C (32° to 104°F)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : -10° to 85°C (14° to 185°F)

  • Mechanical Specifications

    Form Factor : 3x3

    Mounting Type : Wall Switch

    Size : Height 86.0mm (3.39"), Width 86.0mm (3.39"), Depth 46.8mm (1.84"), Install Depth 30.6mm (1.20"), Install Height 67.8mm (2.67")

    Switch Type : Single-Pole, Dual Relay

  • Performance Specifications

    Coverage (Sq.Ft.) : 223m2

    Pattern : 180°

  • Product Features

    Application : Private and Executive Offices,Conference Rooms,Classrooms,Storage Areas,Multimedia Rooms,Lounges,Bi-level or A/B Switching,Multi-Location Switching,Daylight Harvesting,Restrooms,Training Areas,Day Care Centers,Retrofits

    Color : Black

    Device Type : Occupancy Sensor

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSSMD

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s - 30m

  • Standards and Certifications

    Listings : ETL/cETL & CE Listed/CSA Certified, Complies with FCC Regulations, NOM

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Provides automatic lighting control for two separate banks of fluorescent, incandescent, or low-voltage lighting from a single unit.
  • The second relay is a manual-ON only with a maximum 30 minute time-out for maximum energy savings.
  • Fits in a standard wall box to control two loads for fast and easy installation. Require a neutral for installation.
  • 180° field-of-view provides approximately 223m2 of coverage, suitable for a variety of commercial areas.
  • Convenient pushbuttons provide manual-ON/OFF light switching of each load at any time.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Adjustable horizontal field-of-view (PIR) may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired
  • LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
  • Time delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light sensor measures the ambient light in the room when it first detects motion and leaves the lights OFF (hold-off) if there is enough light in the room or turns the lights connected to the first relay ON if there is not enough light in the room.
  • Self-Adaptive technology eliminates callbacks for adjustments. Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
  • Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • Non-Adaptive Mode disables self-adjusting delayed-OFF time and walk-through feature in applications where these feature are not desired. Optional manual adjustment for delayed-OFF time settings allows customized adjustments to maximize energy savings.
  • Vacancy confirmation; when the time out expires and the relay turns OFF, a 30-second vacancy confirmation exists to turn the relays back ON.
  • False detection circuitry.
  • U/S technology provides excellent minor motion sensitivity.
  • Ability to disable PIR or U/S for added flexibility.
  • Presentation Mode feature for slide or film presentations allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
  • Exclusive Leviton High Inrush Stability (H.I.S.) Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • One unit can be used for 120, 208, 220, 230, 240V lighting. Compatible with both electronic and magnetic ballasts.

  • US8115626

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications