Loading...
Product added to your list. To view the list, Click Here

IllumaTech 600VA Magnetic Low Voltage Dimmer Switch, Single Pole or 3-Way, White, Ivory and Light Almond faceplates included

IPM06-1LZ

600VA 450W, 120 Volt AC 60Hz, Single-Pole & 3-Way, IllumaTech Preset Electro-Mechanical Magnetic Low-Voltage Slide Dimmer, LED Locator Light - White face assembled. Ivory and Light Almond color change kits included.

Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control.

UPC Code: 078477282090
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Standard ON/OFF

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT Series

    Frequency : 60 Hz

    Light : LED Locator Light

    Load Rating : 600VA 450W

    Load Type : Magnetic Low-Voltage

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : IllumaTech

    Switch Type : Single-Pole & 3-Way

    Type : Slide

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products