Retractable Cord Management System for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management
EPCM3-OF3
Retractable Cord Management System for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management. For use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800, EV80W Level 2 Electric Vehicle Charging Stations. MUST BE ORDERED WITH EPCM1-OF3 & EPCM2-OF3. Mounting Hardware Included
- Allows for two electric vehicle charging stations to be mounted side/side on a freestanding pedestal to save installation cost, space and time
- Retractable cord management helps keeps charging cable off the ground
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
- For use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800, EV80W: complete pedestal includes EPCM1-OF3, EPCM2-OF3, and EPCM3-OF3
Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers
UPC Code: 078477985601
Country of Origin : China
Product Information
Updated
Material Specifications
Pole/Base : Carbon Steel
Warranty
Warranty : 1-Year Limited
Product Features
Application : Commercial|Public Use
Device Type : Pedestal