DISCONTINUED
5G597-L24
DISCONTINUED
Cat 5e Angled 110-Style Patch Panel, 24-Port, 1RU, Magnifying Lens Label Holder
Leviton Cat 5e Angled 110-Style Patch Panels are designed to increase capacity in industry-standard 19-inch racks and cabinets. The unique 128-degree angled design easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management in the rack. The panels promote long-term cable management and attractive cabling installations. Leviton Cat 5e systems are designed for use in high-megabit applications such as Gigabit Ethernet.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477747827
Product Features
Category : Cat 5e
Color : Black
Labeling : Mag Lens
Panel Shape : Angled
Ports : 24
RU : 1
Shielding : Unshielded
Termination : 110-Style Punchdown
Features & Benefits
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Craft-friendly installation
- Universal T568A and T568B wiring cards for 110-style IDC terminations
- Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
- Terminates 26-22-gauge solid conductors
- Capable of multiple re-terminations
- Features a 128-degree angled design
- Panel available with patented magnifying lens label holder for easy reading
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
- ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications
Patents
- US7740282
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors