Loading...
Product added to your list. To view the list, Click Here

ATLAS-X1™ Cat 5e Shielded QUICKPORT™ Jack, Dark Red

5ESJK-RR5

The ATLAS-X1 Cat 5e Component-Rated Shielded QUICKPORT Jack provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). The jack is part of a complete ATLAS-X1 Cat 5e shielded system ideal for government, healthcare, manufacturing, transportation, gaming, and other environments where EMI/RFI and/or security may be a concern.

Color: Dark Red

UPC Code: 078477695739
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Atlas-X1

    Category Rating : Cat 5e

    Color : Red

    Shielding : Shielded

  • Independently tested and guaranteed to exceed all component, permanent link, and channel margins
  • Patented Retention Force Technology™ (RFT) protects against tine damage and increases system longevity
  • For Power over Ethernet, RFT maintains contact force between plug and connector, preventing arcing from intermittent disconnects
  • Shielding provides EMI/RFI protection, signal isolation, and excellent alien crosstalk (AXT) suppression
  • Unique design supports tool-free termination/re-termination and requires no specialized termination tool
  • Short jack design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
  • Terminates from 26 to 22 AWG solid or stranded conductors for use on various cable types
  • Robust IDCs can withstand 20 re-termination cycles and connector contacts are tested for 750 plug-mating cycles to ensure system longevity
  • Available in 13 ANSI/TIA-606-C compatible colors for color coding
  • Select jacks supplied with interchangeable icons (voice, data, A/V, and blank, color coded to match the jack face) for easy identification and tracking of data, voice, or other functions
  • Jack with internal shutter protects against dust and debris
  • Solid metal body dissipates 53% more heat than traditional plastic, minimizing damage from excess heat in PoE applications
  • Tine geometry prevents arcing damage where plug and connector make contact
  • Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
  • ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications

  • GB2562884
  • US10371902
  • USD752590

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Atlas-X1 Shielded Connector Termination